You can perform the following tasks in CC-SG to configure and manage PowerStrips connected to SX 3.0 or KSX devices.
Note: PowerStrips must be physically connected to the Power Port of a KSX device.
In This Section
Add a PowerStrip Connected to an SX 3.0 or KSX device
Delete a PowerStrip Connected to an SX 3.0 or KSX Device
Change a PowerStrip's Device or Port Association (SX 3.0, KSX)
See Also
Managed Powerstrips
Configuring Powerstrips that are Managed by Another Device in CC-SG
Configuring PowerStrips Connected to KX, KX2, KX2-101, KSX2, and P2SC
Configuring Powerstrips Connected to SX 3.1
Configuring Outlets on a Powerstrip