Virtual KVM Client (VKC) and Active KVM Client (AKC) Requirements

Microsoft .NET® 3.5 (or later) is required to use KX III with the Microsoft Windows®-based Active KVM Client (AKC).

Java 1.7 is required to use the Java-based .

KX III checks your current Java version and prompts you to update it if it is not compatible.

VKC can only be launched from a 32-bit browser, or 64-bit browser.

Following are the Java 32-bit and 64-bit Windows operating system requirements.

Mode

Operating system

Browser

Windows x64 
32-bit mode

Windows XP®

  • Internet Explorer® 6.0 SP1+ or 7.0, 9.0, 10.0 or 11.0
  • Firefox® 1.06 - 4 or later

Windows Server 2003®

  • Internet Explorer 6.0 SP1++, 9.0, 10.0 or 11.0
  • Firefox 1.06 - 3

Windows Vista®

  • Internet Explorer 9.0, 10.0 or 11.0

Windows 7®

  • Internet Explorer 9.0, 10.0 or 11.0
  • Firefox 1.06 - 4 or later

Windows x64 
64-bit mode

Windows XP

64bit OS, 32bit browsers:

  • Internet Explorer 6.0 SP1+, 7.0 or 8.0
  • Firefox 1.06 - 4 or later

64bit mode, 64bit browsers:

  • Internet Explorer 7.0, 8.0, 9.0, 10.0 or 11.0

Windows XP Professional®

Windows XP Tablet®

Windows Vista

Windows Server 2003

Windows Server 2008

Windows 7

Note that a JRE plug-in is available for the Windows® 32-bit and 64-bit operating systems.

See Java Runtime Environment (JRE) Notes for additional information.

See Also

Software

Supported Operating Systems, Browsers and Java Versions

Multi-Language Keyboard JRE Requirement

Events Captured in the Audit Log and Syslog