KX III-to-Paragon II Guidelines

The P2CIM-APS2DUAL or P2CIM-AUSBDUAL can be connected to a KX III and Paragon II.

Concurrent Access

The KX III and Paragon II must be configured with the same policy for concurrent access to targets.

Paragon II operation mode

Mode description

Supported?

Private

A server or other device on a specific channel port can be accessed exclusively by only one user at a time.

Supported.

Paragon II and the KX III must be set to Private. The Private setting is applied on to KX III device, not per user group.

The Paragon II uses Red to indicate ‘busy’ or Green to indicate ‘available’.

PC Share

A server or other device on a specific channel port can be selected and controlled by more than one user, but only one user has keyboard and mouse control at any one time.

Supported.

However, PC Share Idle Timeout, which is configured on the Paragon II, is not supported. Both users will have concurrent keyboard and mouse control.

The Paragon II uses Green to indicate ‘available’. This will also be true if another user is already accessing the target.

Public View

While one user is accessing a server or other device on a specific channel port, other users can select that channel port and view the video output from that device. However, only the first user will have keyboard and mouse control until they disconnect or switch away.

Not supported.

This mode cannot be used when connecting the CIM to a Paragon II and the KX III.

The Paragon II uses Yellow to indicate it is in P-View mode.

CIM Name Updates

See Also

Supported Paragon II CIMS and Configurations

KX III-to-KX III Paragon CIM Guidelines

Supported Connection Distances Between Paragon II and KX III