Virtual Media via VKC and AKC in a Windows Environment

Windows XP® operating system administrator and standard user privileges vary from those of the Windows Vista® operating system and the Windows 7® operating system.

When enabled in Vista or Windows 7, User Access Control (UAC) provides the lowest level of rights and privileges a user needs for an application. For example, a Run as Administrator option is provided for Internet Explorer® for Administrator level tasks; otherwise these are not accessible even though the user has an Administrator login.

Both features affect the types of virtual media that can be accessed by users via Virtual KVM Client (VKC) and Active KVM Client (AKC). See your Microsoft® help for additional information on these features and how to use them.

Following is a list virtual media types users can access via VKC and AKC when running in a Windows environment. The features are broken down by client and the virtual media features that are accessible to each Windows user role.

Windows XP

If you are running VKC and AKC in a Windows XP environment, users must have Administrator privileges to access any virtual media type other than CD-ROM connections, ISOs and ISO images.

Windows Vista and Windows 7

If you are running VKC and AKC in a Windows Vista or Windows 7 environment and UAC is enabled, the following virtual media types can be accessed depending on the user's Windows role:

Client

Administrator

Standard User

AKC and VKC

Access to:

  • Fixed drives and fixed drive partitions
  • Removable drives
  • CD/DVD drives
  • ISO images
  • Remote ISO images

Access to:

  • Removable drives
  • CD/DVD drives
  • ISO images
  • Remote ISO images

Virtual Media Support on Windows 7, Windows 2008 and Windows XP Targets

Virtual media is not supported on a Windows 7, Windows 2008 or Windows XP target server when connecting via VKC and AKC from Windows 2008 or Windows 2012.

See Also

Virtual Media Notes

Cannot Connect to Drives from Linux Clients

Cannot Write To/From a File from a Mac Client

Virtual Media Not Refreshed After Files Added

Virtual Media Linux Drive Listed Twice

Accessing Virtual Media on a Windows 2000

Disconnecting Mac and Linux Virtual Media USB Drives

Target BIOS Boot Time with Virtual Media

Virtual Media Connection Failures Using High Speed for Virtual Media Connections