Configuring KX II Local Console Local Port Settings

From the Local Port Settings page, you can customize many settings for the KX II Local Console including keyboard, hot keys, video switching delay, power save mode, local user interface resolution settings, and local user authentication.

Note: Only users with administrative privileges can access these functions.

To configure the local port settings:

Note: Some changes you make to the settings on the Local Port Settings page will restart the browser you are working in. If a browser restart will occur when a setting is changed, it is noted in the steps provider here.

  1. Choose Device Settings > Local Port Settings. The Local Port Settings page opens.
  2. Choose the appropriate keyboard type from among the options in the drop-down list. The browser will be restarted when this change is made.
  3. Choose the local port hotkey. The local port hotkey is used to return to the KX II Local Console interface when a target server interface is being viewed. The default is to Double Click Scroll Lock, but you can select any key combination from the drop-down list:

Hot key:

Take this action:

Double Click Scroll Lock

Press Scroll Lock key twice quickly

Double Click Num Lock

Press Num Lock key twice quickly

Double Click Caps Lock

Press Caps Lock key twice quickly

Double Click Left Alt key

Press the left Alt key twice quickly

Double Click Left Shift key

Press the left Shift key twice quickly

Double Click Left Ctrl key

Press the left Ctrl key twice quickly

  1. Select the Local Port Connectkey. Use a connect key sequence to connect to a target and switch to another target. You can then use the hot key to disconnect from the target and return to the local port GUI. The connect key works for both standard servers and blade chassis. Once the local port connect key is created, it will appear in the Navigation panel of the GUI so you can use it as a reference. See Connect Key Examples for examples of connect key sequences.
  2. Set the Video Switching Delay from between 0 - 5 seconds, if necessary. Generally 0 is used unless more time is needed (certain monitors require more time to switch the video).
  3. If you would like to use the power save feature.
    1. Select the Power Save Mode checkbox.
    2. Set the amount of time (in minutes) in which Power Save Mode will be initiated.
  4. Choose the resolution for the KX II Local Console from the drop-down list. The browser will be restarted when this change is made.
  5. Choose the refresh rate from the drop-down list. The browser will be restarted when this change is made.
  6. Choose the type of local user authentication.
  7. Click OK.

In This Section

Configuring KX II Local Port Settings from the Local Console

See Also

Local Port Administration

KX II Local Console Factory Reset