E. Power Strip

To connect the Dominion PX to the Dominion KSX:

  1. Plug one end of a Cat5 cable into the Serial port on the front of the Dominion PX.
  2. Connect the other end of the Cat5 cable to either the Power Ctrl. 1 or Power Ctrl. 2 ports on the back of the Dominion KSX.
  3. Attach an AC power cord to the target server and an available power strip outlet.
  4. Connect the power strip to an AC power source.
  5. Power on the Dominion KSX device.

Important: When using CC-SG, the power ports should be inactive before attaching power strips that were swapped between the power ports. If this is not done, there is a possibility that the number of power outlets will not be correctly detected, especially after swapping 8 and 20 outlet power strip models.

px to ksx ii large

Diagram key

Dominion KSX

PX serial port

Dominion KSX Power Ctrl. 1 Port or Power Ctrl. 2 Port

Cat5 cable

PX

 

 

See Also

Step 3: Connect the Equipment

A. AC Power

B. Network Port

C. Local User Port (Local PC) and Local Admin Port

D. KVM Target Server Ports

F. Serial Target Ports