External Product Overview

The following diagram indicates the external components of the Dominion KSX. Note that the the Dominion KSX 144 will have 4 KVM ports and 4 serial ports as compared to the Dominion KSX 188 used in the diagram, which has 8 KVM ports and 8 serial ports.

KSX II Diagram Large

Item

Description

 

Item

Description

AC power cord plug

See Power Control for additional information.

 

External modem port

See Modem Configuration for additional information.

Power on/off switch

 

Power Ctrl. 1 and Power Ctrl. 2

See Power Control for additional information.

LAN 3 port

Note: The LAN 3 port is reserved for future use.

 

Serial ports

See Step 1: Connect the Equipment for additional information.

Reset button

See Reset Button for additional information.

 

USB port

LAN1 and LAN2 ports

See Step 1: Connect the Equipment for additional information.

 

Remote indicator light

Admin port

See Step 1: Connect the Equipment for additional information.

 

LAN1 and LAN2 indicator lights

Local port

See Step 1: Connect the Equipment for additional information.

 

Power indicator light

KVM ports

See Step 1: Connect the Equipment for additional information.

 

 

 

See Also

Introduction

Dominion KSX Help

Dominion KSX Overview

Virtual Media

Product Photos

Product Features

Terminology

Package Contents