Device Name - Type a unique name for the device (up to 16 characters; spaces are not allowed). Name your device so you can easily identify it. The default name for a Dominion KSX is the product name. Remote users will also see this name. However, if an MPC user has created a Connection Profile for this device, that user will see the Description field from the Profile instead.
IP auto configuration. Select from among the options available in the drop-down list:
None - Use this option if you do not want an auto IP configuration and prefer to set the IP address yourself (static IP). This is the default and recommended option.
Note: If this option is selected for the IP auto configuration, the following Network Basic Settings fields are enabled, allowing you to manually set the IP configuration.
IP address - The default IP address is 192.168.0.192.
Subnet Mask - The default subnet mask is 255.255.255.0.
Gateway IP address - The IP address for the gateway (if one is used).
Primary DNS Server IP address - The primary Domain Name Server used to translate names into IP addresses.
Secondary DNS Server IP address - The secondary Domain Name Server used to translate names into IP addresses (if one is used).
DHCP - Dynamic Host Configuration Protocol is used by networked computers (clients) to obtain unique IP addresses and other parameters from a DHCP server.
If DHCP is used, enter the preferred host name (DHCP only). Up to 63 characters.