To configure KVM target servers running Sun® Solaris™:
where a is the acceleration and t is the threshold.Display resolution |
Vertical refresh rate |
Aspect ratio |
---|---|---|
1600 x 1200 |
60 Hz |
4:3 |
1280 x 1024 |
60,75,85 Hz |
5:4 |
1152 x 864 |
75 Hz |
4:3 |
1024 x 768 |
60,70,75,85 Hz |
4:3 |
800 x 600 |
56,60,72,75,85 Hz |
4:3 |
720 x 400 |
85 Hz |
9:5 |
640 x 480 |
60,72,75,85 Hz |
4:3 |
To change your Sun video card output from composite sync to the nondefault VGA output:
boot
command to reboot the server.You can also contact your Raritan representative to purchase a video output adapter:
If you have: |
Use this video output adapter: |
---|---|
Sun 13W3 with composite sync output |
APSSUN II Guardian converter |
Sun HD15 with composite sync output |
1396C converter to convert from HD15 to 13W3 and an APSSUN II Guardian converter to support composite sync |
Sun HD15 with separate sync output |
APKMSUN Guardian converter |
Note: Some of the standard Sun background screens may not center precisely on certain Sun servers with dark borders. Use another background or place a light colored icon in the upper left hand corner.
Mouse Settings
To configure the mouse settings (Sun Solaris 10.1):
Accessing the Command Line
Video Settings (POST)
Sun systems have two different resolution settings: a POST resolution and a GUI resolution. Run these commands from the command line.
Note: 1024x768x75 is used as an example here; substitute the resolution and refresh rate you are using.
To check current POST resolution:
# eeprom output-device
To change POST resolution:
# eeprom output-device=screen:r1024x768x75
.Video Settings (GUI)
The GUI resolution can be checked and set using different commands depending on the video card in use. Run these commands from the command line.
Note: 1024x768x75 is used as an example here; substitute the resolution and refresh rate you are using.
Card |
To check resolution: |
To change resolution: |
---|---|---|
32-bit |
# /usr/sbin/pgxconfig -prconf |
|
64-bit |
# /usr/sbin/m64config -prconf |
|
32-bit and 64-bit |
# /usr/sbin/fbconfig -prconf |
|