Raritan PX2/PX3 JSON-RPC API
|
Infos for a single rack unit. More...
import"AssetStrip.idl";
Public Attributes | |
int | rackUnitNumber |
rack unit for the settings, range 0..rackUnitCount-1 | |
int | rackUnitPosition |
resulting rack unit position (display number) | |
TagType | type |
type of the asset tag (single, extension, none or unknown) | |
int | size |
blade extension size (4,8,16), 1 for single tags or 0 if nothing connected | |
AssetStripConfig_1_0_1::RackUnitSettings | settings |
settings for a single rack unit | |
int | assetStripCascadePosition |
number of strip in cascade | |
int | rackUnitRelativePosition |
relative position to strip | |
int | assetStripNumberOfRackUnits |
number of rack units in strip that this rack unit belongs to | |
Infos for a single rack unit.
In case no asset strip is connected, type defaults to single and size defaults to 1