Raritan PX2/PX3 JSON-RPC API
|
Test Interfaces. More...
Classes | |
interface | AuxSerial |
test routines for Raritan Aux Serial interface (RS485 on pins 3 and 6 of RJ45) Require TestMode to be ON. More... | |
interface | Control |
Interface to enter and exit special test modes. More... | |
interface | Display_1_0_1 |
Type-independent display test interface. More... | |
interface | Ethernet |
test routines for RJ45 Ethernet port This is low level interface using ethtool that does not persist any of the settings made (TODO: this interface may be combined with a 'decent' network interface. More... | |
interface | FeatSerial |
test routines for Raritan Feature Serial interface (RS232 with some control lines and switched power) Require TestMode to be ON. More... | |
struct | Result |
Convenience structure to return test or operation results. More... | |
interface | RS232Serial |
Test routines for full RS232 Serial Interface. More... | |
interface | Unit_1_0_2 |
Test interface for PDU components controlled by topofw. More... | |
Test Interfaces.
system test interfaces