E1 General Specifications

Form Factor

2U

Dimensions (DxWxH)

27.05”x 18.7” x 3.46”-687 mm x 475 mm x 88 mm

Weight

44.09 lbs-20 kg

Power

SP502-2S Hot-Swappable 500W 2U power supply

Operating Temperature

10-40° C

Mean Time Between Failure (MTBF)

53,564 hours

KVM Admin Port

PS/2 keyboard and mouse ports, 1 VGA port

Serial Admin Port

Fast UART 16550 serial port

Console Port

(2) USB 2.0 Ports

See Also

E1 Model

E1 Environmental Requirements

LEDs on E1 Model Units

Sonic Alarm and Red LEDs on E1 Model Units