Connect to a Virtual Machine Node via a VMW Viewer Interface

If you are using Firefox on Windows, you must add the IP address of the CC-SG to the Allowed Sites for Add-ons list and the Allowed Sites for Pop-ups list in the browser before connecting to a VMW Viewer interface.

If you are using Internet Explorer 10 or 11, you must add CC-SG to the list of Intranet IP addresses before the VMviewer is launched from CC-SG. If this is not done, you may see a message, "Please install the VMware Remote Console Plug-in". The message may display repeatedly even when the plugin is installed. Or, you may see a message "The required VMware Remote Console Plug-in version is not supported by Netscape." Add CC-SG's IP address in the browser under Tools > Internet Options > Security > Local intranet. Click Sites > Advanced, and add the CC-SG IP address to the list. Close all browsers.

The first time you connect to a virtual machine, using any supported browser, you may be asked to download an add-on from VMware. Once the add-on is installed, restart your browser. If the add-on installation fails, see Install VMware Plugins for Firefox 3.0.

  1. Select the virtual machine node you want to connect to in one of the node lists in the left panel.
  2. In the Interfaces tab, click the VMW Viewer interface.
  3. If node auditing is enabled for your user group, the Access Information dialog appears. Enter your reason for accessing the node and then click OK.
  4. The Virtual Machine Remote Console window opens.

In This Section

vSphere 4 Users Must Install New Plug-In

See Also

Connecting to Nodes

Connecting to Nodes using the Access Client

Connecting to Nodes using a Mobile Device

Mobile KVM Client

Connecting to Nodes using the Admin Client

Applications for Accessing Nodes

Understanding Interfaces

Connect to a Node via an Out-of-Band KVM Interface

Connect to a Node via an Out-of-Band Serial Interface

Connect to an iLO Processor Enabled Node

Connect to a Node via an In-Band KVM Interface

Connect to a Node via a Web Browser Interface

Connect to a Control System or Virtual Host Node via a VI Client Interface

Mount a Drive or Drive Image via a VMW Viewer Interface

Send Ctrl-Alt-Delete to a Virtual Machine

Disconnect from a Node

Connections that Exceed the Maximum Number of Sessions Available

Older Version of Application Opens After Upgrading