Tips on Controlling Power to Nodes with Multiple Interfaces

Follow these tips when cycling power to:

  1. When you must Cycle the power of a server with dual power supplies, make sure that both managed power strip interfaces are selected, and that these interfaces appear close to each other in the list of selected interfaces, as the order of execution is based on their order in the group.
  2. When you must Cycle the power of a server with an embedded management card that is also connected to a Raritan managed power strip, select either the managed power strip interface, or the embedded power interface, but not both, to perform the power control operation. If both interfaces are selected, the timing of the commands may not allow the server's power to cycle.
  3. It takes approximately one second to issue a power control command to a managed power strip or an embedded server management card.

See Power Control for Nodes Using the Access Client and Power Control for Nodes Using the Admin Client.

See Also

Power Control

What are Power Control Interfaces?

Power Status Messages

Power Control for Nodes Using the Access Client

Power Control for Nodes Using the Admin Client