Disconnect from a Node

There are several ways to disconnect from a node. Please follow the instructions for the client you are using.

Close the application that you are using to manage the node.

Note 1: As a normal user, you cannot disconnect from nodes whose connections you did not initiate.

Note 2: As a CC Super-User, you can terminate any user's node connection sessions, including those initiated by another CC Super-User, in the Admin Client.

Note 3: As a CC-SG Administrator, you can terminate any user's node connection sessions, except those initiated by a CC Super-User, in the Admin Client.

See Also

Connecting to Nodes

Connecting to Nodes using the Access Client

Connecting to Nodes using a Mobile Device

Mobile KVM Client

Connecting to Nodes using the Admin Client

Applications for Accessing Nodes

Understanding Interfaces

Connect to a Node via an Out-of-Band KVM Interface

Connect to a Node via an Out-of-Band Serial Interface

Connect to an iLO Processor Enabled Node

Connect to a Node via an In-Band KVM Interface

Connect to a Node via a Web Browser Interface

Connect to a Control System or Virtual Host Node via a VI Client Interface

Connect to a Virtual Machine Node via a VMW Viewer Interface

Mount a Drive or Drive Image via a VMW Viewer Interface

Send Ctrl-Alt-Delete to a Virtual Machine

Connections that Exceed the Maximum Number of Sessions Available

Older Version of Application Opens After Upgrading