Thick Client Access

The CC-SG thick client allows you to connect to CC-SG by launching a Java Web Start application instead of running an applet through a web browser. The advantage of this is that the client can outperform the browser in terms of speed and efficiency. The CC-SG thick client provides the same functions as the Java-based Admin Client, a GUI for both administrative and access tasks, depending on your permissions. The minimum Java version required for running the thick client is 1.6.0.10.

In This Section

Install the Thick Client

Access CC-SG with the Thick Client

See Also

Accessing CC-SG

Before You Begin

Browser-Based Access via the CC-SG Access Client

Access from a Mobile Device

Browser-Based Access via the CC-SG Admin Client

Log Out from the Access Client

Internet Explorer 10 Access