Possible Error Messages

If you have access to a large number of nodes, you may see the following error messages while CC-SG loads.

Internet Explorer

A script on this page is causing Internet Explorer to run slowly. If it continues to run, your computer may become unresponsive. Do you want to abort the script?

FireFox 1.5 or 2.0

A script on this page may be busy, or it may have stopped responding. You can stop the script now, or you can continue to see if the script will complete.

These warning messages occur when a script is taking longer than the default time to run.

Refer to Microsoft Knowledge Base article 175500 for instructions.

Refer to the MozillaZine Knowledge Base article about dom.max_script_run_time for details on this configuration: http://kb.mozillazine.org/Dom.max_script_run_time

  1. Access the hidden configuration page in Firefox.
    1. Type about:config in the Firefox address bar.
    2. A list of hidden configurations appears.
  2. In the Filter field, type dom.max_script_run_time. The list refreshes to display only one item.
  3. Right-click the dom.max_script_run_time item, and choose Modify.
  4. In the Enter Integer value dialog that appears, type a higher value, such as 100. The default value is 10.

See Also

Browser-Based Access via the CC-SG Access Client

Accessing Another CC-SG Unit in the Same Neighborhood