Set Mouse Mode

When controlling a target server, the MKC displays two mouse cursors: a red bullseye indicates where the mobile touch gestures are relative to the target, and the cursor that belongs to the target server.

Single mouse mode is not available in MKC.

Your mouse will operate in dual mouse mode only. When properly configured, the two mouse cursors align.

There are several mouse modes when in dual mouse mode. Mouse modes are available based on the attached CIM and selected USB profile.

  1. In the MKC toolbar, touch Menu, then touch Mouse.
  2. Touch Mouse Mode, then touch Absolute, Intelligent, or Standard.

In This Section

Absolute Mouse Mode

Intelligent Mouse Mode

Standard Mouse Mode

See Also

Mobile KVM Client

Touch Mouse Functions

Using the MKC Toolbar

Display Mobile Device Keyboard

Display Connection Info

Set Keyboard Type

Launch Keyboard Macro

Sync Mouse in Intelligent or Standard Mouse Mode

Auto-Sense Video Settings

Set Video Connection Quality

View MKC Help