CC-SG and Client for IPMI, iLO/RILOE, DRAC, RSA

You may need to open additional ports for CC-SG to manage third-party devices, such as iLO/RILOE and iLO2/RILOE2 servers. Targets of an iLO/RILOE device are powered on/off and recycled directly. Intelligent Platform Management Interface (IPMI) servers can also be controlled by CC-SG. Dell DRAC and RSA targets can also be managed by CC-SG.

Note: Some in-band interfaces require additional ports to be open. See their respective guides for more information.

Communication Direction

Port Number

Protocol

Configurable?

Details

CC-SG to IPMI

623

TCP

no

IPMI standard

CC-SG to iLO/RILOE (uses HTTP ports)

80 or 443

TCP

no

Vendor standard

CC-SG to DRAC

80 or 443

TCP

no

Vendor standard

CC-SG to RSA

80 or 443

TCP

no

Vendor standard

See Also

CC-SG Communication Channels

CC-SG and Raritan Devices

CC-SG Clustering

Access to Infrastructure Services

PC Clients to CC-SG

PC Clients to Nodes

CC-SG and SNMP

CC-SG Internal Ports

CC-SG Access via NAT-enabled Firewall

RDP Access to Nodes

VNC Access to Nodes

SSH Access to Nodes

Remote System Monitoring Port