Interfaces for Managed Powerstrip Connections

When you create a Managed Power Strip interface that specifies a KX as the managing device, the outlet you specify will be renamed with the associated node's name.

  1. Managing Device:

    or

  2. Managing Port: select the port on the Raritan device to which the Power Strip is connected. This field is disabled when you select PX as the Managing Device.
  3. Power Strip Name: select the Power Strip or PX device that provides power to the node. The power strip or PX device must be configured in CC-SG before it appears in this list.
  4. Outlet Name: select the name of the outlet the node is plugged into. Optional.
  5. Type a description of this interface in the Description field.
  6. Click OK to save your changes.

Note: A Managed Power Strip interface can be added to a blade chassis node, but not to a blade server node.

See Also

Add an Interface

Interfaces for In-Band Connections - RDP, VNC, SSH, RSA KVM, iLO Processor KVM, DRAC KVM, TELNET

Interfaces for Out-of-Band KVM, Out-of-Band Serial Connections

Interfaces for Cisco UCS KVM Connections

Interfaces for DRAC Power Control Connections

Interfaces for ILO Processor, Integrity ILO2 , and RSA Power Control Connections

Interfaces for IPMI Power Control Connections

Interfaces for Power IQ Proxy Power Control Connections

Web Browser Interface

Results of Adding an Interface