Configure a Serial Port

  1. Click the Devices tab and select a serial device.
  2. Choose Devices > Port Manager > Configure Ports.

    Click a column header to sort the ports by that attribute in ascending order. Click the header again to sort the ports in descending order.

  3. Click the Configure button that corresponds to the serial port you want to configure.
  4. Type a name in the Port Name field. For ease of use, name the port after the target that is connected to the port. See Naming Conventions for details on CC-SG's rules for name lengths.
  5. Type a node name in the Node Name field to create a new node with an Out-of-Band interface from this port. For ease of use, name the node after the target that is connected to the port. This means that you will type the same name in the Port name and Node Name fields.
  6. Click the Access Application drop-down menu and select the application you want to use when you connect to this port from the list. To allow CC-SG to automatically select the correct application based on your browser, select Auto-Detect.
  7. Click OK to add the port.

See Also

Configuring Ports

Configure a KVM Port

Nodes Created by Configuring Ports