Add a Category
To add a category:
Choose Associations > Association.
Click Add. The Add Category window opens.
Type a category name in the Category Name field. See
Naming Conventions
for details on CC-SG's rules for name lengths.
Select the Data Type for Elements.
Select String if the value is read as text.
Select Integer if the value is a number.
In the Applicable For field, select whether this category applies to: Devices, Nodes, or Device and Nodes.
Click OK to create the new category. The new category name appears in the Category Name field.
See Also
Adding, Editing, and Deleting Categories and Elements
Delete a Category
Add an Element