Create Categories and Elements

  1. In the Guided Setup window, click Associations, and then click Create Categories in the left panel to open the Create Categories panel.
  2. In the Category Name field, type the name of a category into which you want to organize your equipment, such as “Location.”
  3. In the Applicable for field, indicate whether you want the category to be available for devices, nodes, or both. Click the Applicable for drop-down menu and select a value from the list.
  4. In the Elements table, type the name of an element within the category, such as “Raritan US.”
  5. Repeat these steps until you have added all the elements within the category to the Elements table.

    guidedsetup-catelem

  6. To create another category, click Apply to save this category, and then repeat the steps in this section to add additional categories. Optional
  7. When you have finished creating categories and elements, click OK. The Association Summary panel displays a list of the categories and elements that you created.
  8. Click Continue to start the next task, Device Setup. Follow the steps in the next section.

See Also

Associations in Guided Setup