Devices CSV File Requirements

The devices CSV file defines the devices, ports, and their details required to add them to CC-SG.

Use the DEVICE-PORT tag only if you add a device with Configure All Ports set to FALSE, and you want to specify ports individually. The ports you add must be un-configured in CC-SG when you import the CSV file.

Column number

Tag or value

Details

1

ADD

The first column for all tags is the command ADD.

2

DEVICE-PORT

Enter the tag as shown. Tags are not case sensitive.

3

Device Name

Required field.

4

Port Type

Required field.

Enter the port type as shown here:

KVM

SERIAL

OUTLET or POWER

Use "OUTLET" or "POWER" for configuring outlets on a PX device.

5

Port or Outlet Number

Required field.

6

Port or Outlet Name

Optional. If left blank, a default name or the name already assigned at the device level will be used.

7

Node Name

For KVM and Serial ports, enter a name for the node that is created when this port is configured.

Categories and elements must already be created in CC-SG.

You can assign multiple elements of the same category to a device in the CSV file.

Column number

Tag or value

Details

1

ADD

The first column for all tags is the command.

2

DEVICE-CATEGORYELEMENT

Enter the tag as shown.

Tags are not case sensitive.

3

Device Name

Required field.

4

Category Name

Required field.

5

Element Name

Required field.

See Also

Adding Devices with CSV File Import

Sample Devices CSV File

Import Devices

Export Devices