Save, Upload, and Delete Device Backup Files
You can save the device backup files in the Restore Device Configuration page to a location on your network or local machine. If you need to make space for new backups to be stored on CC-SG, you can delete device backup files. You can also upload device backup files saved on your network back to CC-SG to use them to restore a device configuration.
Save a device backup file from CC-SG: Click the Devices tab and select a device. Choose Devices > Device Manager > Configuration > Restore. Select the device backup file you want to save. Click Save to File. Navigate to the location where you want to save the file. Click Save. Delete a device backup file from CC-SG: Click the Devices tab and select a device. Choose Devices > Device Manager > Configuration > Restore. Select the device backup file you want to delete. Click Delete. Click Yes to confirm. Upload a device backup file to CC-SG: Click the Devices tab and select a device. Choose Devices > Device Manager > Configuration > Restore. Click Upload. Navigate to and select the device backup file. The file type is .rfp. Click Open.The device backup file uploads to CC-SG and appears in the page.
See Also
Restoring Device Configurations
Restore a Device Configuration (KX, KSX, KX101, SX, IP-Reach)
Restore All Configuration Data Except Network Settings to a KX2, KSX2, or KX2-101 Device
Restore Only Device Settings or User and User Group Data to a KX2, KSX2, or KX2-101 Device
Restore All Configuration Data to a KX2, KSX2, or KX2-101 Device